Select your location

Medium-voltage switchgear

Eaton's medium-voltage switchgear provides centralized control and protection of medium-voltage power equipment and circuits in industrial, commercial, and utility installations involving generators, motors, feeder circuits, and transmission and distribution lines.

Need help understanding the fundamentals of medium-voltage switchgear?

26 Results
Sort By
Go to Substation power centers

Substation power centers

Go to VACpac Vacuum Switchgear

VACpac Vacuum Switchgear

Go to VacClad-W 5-15 kV, arc-resistant metal-clad medium-voltage switchgear

VacClad-W 5-15 kV, arc-resistant metal-clad medium-voltage switchgear

Go to Shrubline VFI Vacuum Fault Interrupter

Shrubline VFI Vacuum Fault Interrupter

Go to 5-15 kV Medium-voltage metal-enclosed switch over breaker combination

5-15 kV Medium-voltage metal-enclosed switch over breaker combination

Go to Pad-mounted MOST Oil Switch

Pad-mounted MOST Oil Switch

Go to Power Xpert XGIS gas insulated medium-voltage switchgear

Power Xpert XGIS gas insulated medium-voltage switchgear

Go to VFI Vacuum Fault Interrupter Switchgear

VFI Vacuum Fault Interrupter Switchgear

Go to 5-15 kV Medium-voltage metal-enclosed load interrupter switchgear

5-15 kV Medium-voltage metal-enclosed load interrupter switchgear

Go to VacClad-W 5-15 kV metal-clad medium-voltage switchgear

VacClad-W 5-15 kV metal-clad medium-voltage switchgear

Go to Pad-mounted Types PWE, PWVE Three-Phase Recloser

Pad-mounted Types PWE, PWVE Three-Phase Recloser

Go to Unitized power centers

Unitized power centers

Go to 5-15 kV Medium-voltage metal-enclosed narrow design load interrupter switchgear

5-15 kV Medium-voltage metal-enclosed narrow design load interrupter switchgear

Go to 5-15 kV Arc-resistant medium-voltage metal-enclosed load interrupter switchgear

5-15 kV Arc-resistant medium-voltage metal-enclosed load interrupter switchgear

Go to 5-15 kV Medium-voltage metal-enclosed front accessible switchgear

5-15 kV Medium-voltage metal-enclosed front accessible switchgear

Go to Pad-mounted Source Transfer (PST) System

Pad-mounted Source Transfer (PST) System

Go to 5-15 kV Medium-voltage metal-enclosed breaker

5-15 kV Medium-voltage metal-enclosed breaker

Go to Pad-mounted R-VAC Vacuum-Break Switch

Pad-mounted R-VAC Vacuum-Break Switch

Go to 27 kV Medium-voltage metal-enclosed load interrupter switchgear

27 kV Medium-voltage metal-enclosed load interrupter switchgear

Go to VacClad-W 27 kV metal-clad medium-voltage switchgear

VacClad-W 27 kV metal-clad medium-voltage switchgear

Go to VacClad-W 27 kV arc-resistant metal-clad medium-voltage switchgear

VacClad-W 27 kV arc-resistant metal-clad medium-voltage switchgear

Go to VacClad-W 38 kV metal-clad medium-voltage switchgear

VacClad-W 38 kV metal-clad medium-voltage switchgear

Go to VacClad-W 38 kV arc-resistant metal-clad medium-voltage switchgear

VacClad-W 38 kV arc-resistant metal-clad medium-voltage switchgear

Go to 38 kV Medium-voltage metal-enclosed load interrupter switchgear

38 kV Medium-voltage metal-enclosed load interrupter switchgear

Go to VacClad-W 5 kV narrow design metal-clad medium-voltage switchgear

VacClad-W 5 kV narrow design metal-clad medium-voltage switchgear

Go to VisoVac padmount fault interrupter

VisoVac padmount fault interrupter