Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PSG general purpose power supplies

The PSG line of general purpose power supplies is used in a wide variety of industrial control applications. Applications include communication networks, sensors, PLCs and many other electrical systems. Each model is equipped with the options of a rugged metal or plastic housing, heavy-duty screw or finger-safe terminals and a variety of protection features. The PSG line offers the flexibility of operating with a universal input voltage of 100–240 Vac. It also provides system protection and continuous operation during brief current surges of up to 150% of nominal current for components with high in-rush demands.

PSG general purpose power supply core features

  • Eaton's PSG power supplies offer global certifications, a compact size and a wide operating temperature range to fit many applications at a competitive price
  • With a rugged all metal housing option, conformal coating and the Class 1, Div 2 certifications, the PSG can perform in almost any environment
  • 3 year warranty
  • Increased system reliability by preventing downtime with the use of redundancy and buffer modules
  • Enhanced safety protection with the NEC Class 2 model and IP20 finger-safe terminals
  • 150% power boost for up to 5 seconds allows branch protection and powering of high pickup loads

Become a machinery control savant!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of machinery control product. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Available for FREE. Contact an EatonCare representative between the hours of 8AM to 5PM EST at 877-ETN-CARE or 877-386-2273 and select OPTION 2. Send an email to trc@eaton.com.