Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Power frame type automatic transfer switches

Eaton’s power frame type automatic transfer switches (ATS) offer the highest amperage capacity in the industry. Designed for applications where total system coordination must be accomplished, they offer integral overcurrent protection with an electronic trip unit for a variety of standby power applications feeding critical and non-critical loads.

Continuous Current Rating
Up to 5000A
System Voltage Rating
Up to 600 Vac
System Frequency Rating
50/60 Hz

Core features

  • Rated for 200-5000A up to 600V in 2, 3 or 4 pole configurations, with open delayed, open in-phase, or closed transition
  • Automatic, non-automatic, and manual modes of operation under load
  • UL 1008 listed with short-circuit and short time current ratings
  • Available with Eaton’s Arcflash Reduction Maintenance System to reduce the incident energy levels for downstream equipment during periods of maintenance
  • Drawout construction for mission critical systems where preventive maintenance, inspection, and testing must be accomplished while maintaining continuous power to the load
  • Integral service entrance rated option
  • Open frame design for integration into new or existing distribution lineup

Automatic transfer switches

Reliable, rugged, versatile and compact assemblies for transferring essential loads and electrical distribution systems from one power source to another.

    Finding the right ATS has never been easier

    Learn about the broadest range of ATSs available in today’s critical power market

    Transfer switch 101

    Read our introductory guide to picking the right transfer switch for your environment

    Intelligent monitoring and control

    Discover the reliability, intelligence, and programming benefits of Eaton’s ATS controllers

    Built with experience

    With more than 100 years of experience, Eaton can engineer reliable solutions to meet the specific demands of your application—completely designed and customized to your needs