Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Discontinued

Pow-R-Line I Compartmentalized distribution switchboard

Eaton's Pow-R-Line I switchboards provide a compartmentalized design for electrical distribution systems with utility metering, metering, Power Defense molded case circuit breakers, insulated case circuit breakers, surge protection and other various Eaton components. Additionally, it’s designed to meet UL 891 standards for data center, industrial, and healthcare facilities.

Maximum voltage class
600 Vac/Vdc
Interrupting rating
Up to 200 kAIC
Continuous current rating
Up to 4000 A

Core features

  • Available in NEMA 1 and Type 3R enclosures 
  • Offers aluminium or copper bus options
  • Provides service entrance capability
  • Creates a barrier for increased safety as each device is mounted in its own compartment and section
  • Contains both horizontal and vertical buses in bus bar section for installation flexibility
  • Increases safety as rear cable compartment is completely isolated from the bus bars 
  • Eliminates the possibility of accidental contact with the main buses during installation or maintenance with insulated copper runback design

NRX breaker and PXR trip unit technology

Switchboard with compact, innovative and flexible circuit breaker integration

Basics in low-voltage distribution equipment

Gain insight into the definitions, components, applications and other details associated with low-voltage distribution equipment

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

Get to know more about the Guardian of the grid

Learn more about the Pow-R-Line Xpert family designed to help give you accurate, actionable data to improve efficiency.

You may also be interested in