Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Discontinued

Draw-out molded case switchboard

Eaton's Draw-out molded case switchboard provides a draw-out mechanism for molded case circuit breakers to be serviced, interchanged and tested. The drawout molded case circuit breakers switchboard is designed to meet UL 891 standards for data center, industrial, commercial, residential and healthcare facilities.

Maximum voltage class
Up to 600 Vac/Vdc
Interrupting rating
Up to 200 kAIC
Continuous current rating
250-1200 A (drawout MCCB rating)

Core features

  • Includes breaker ratings from 20-600 A use unique drawout cassettes
  • Provides copper bus option
  • Available in NEMA Type 1 enclosures
  • Includes surge protection, integrated metering and service entrance capabilities
  • Provides significant space savings and ease of maintenance 
  • Includes JG, NG and LG drawout molded-case circuit breaker installation

Drawout MCCB features and benefits

Take a deep dive into the drawout MCCB and learn about its expedited maintenance red equipment space, and enhanced personnel safety.

See how it works

Watch the video to see how the drawout MCCB’s molded case panelboard and switchboard work.

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

Get to know more about the Guardian of the grid

Learn more about the Pow-R-Line Xpert family designed to help give you accurate, actionable data to improve efficiency.

You may also be interested in