Vane Pumps
Eaton Vickers fixed displacement vane pumps combine high efficiency with low noise characteristics making them an excellent choice for a broad range of mobile and industrial applications. Their modular designs allow for flexibility in displacement, mounting, and port options. A cartridge kit design feature allows for easy repair and interchangeability between pumps.
Eaton vane pumps are used around the world in molding, material handling, earthmoving, construction, manufacturing, and civil engineering equipment, as well as applications in the oil and gas, utility, truck and bus, machine tool, port machinery, and entertainment industries.
A wide variety of pressures and displacements are available in each of the six Vickers vane pump product lines.
Associated Brands: Eaton, Vickers
Eaton vane pumps are used around the world in molding, material handling, earthmoving, construction, manufacturing, and civil engineering equipment, as well as applications in the oil and gas, utility, truck and bus, machine tool, port machinery, and entertainment industries.
A wide variety of pressures and displacements are available in each of the six Vickers vane pump product lines.
Associated Brands: Eaton, Vickers
Vickers V Series Fixed Displacement Vane Pumps
Eaton’s super-quiet, 12-vane Vickers V Series pumps are optimized for medium pressure indoor industrial applications where they deliver outstanding volumetric efficiency using the industry’s first intra-vane cartridge design. Their well-earned reputation for reliability and versatility has made Vickers V Series pumps a first-choice for industrial machinery applications worldwide.
Vickers V10 & V20 Fixed Displacement Vane Pumps
Vickers economical V10 and V20 pumps use a field-proven design that has made them the first choice for medium to low-pressure mobile and industrial applications around the world. They are the premium fixed pump choice as a main system pump for small industrial and mobile equipment or as pilot and auxiliary pumps for complex systems
Vickers VMQ Series Fixed Displacement Vane Pumps
Eaton’s Vickers VMQ pumps use a pressure balanced, modular design to achieve the highest pressure capacity currently available in a vane pump along with low, class-leading noise levels. Available in a complete range of single, double, and triple pump configurations, as well as thru-drives, the VMQ uses a unique wafer plate design that allows for the increase in viscosity and pressure rise during cold start-up, a feature not available on competitive pumps.
Vickers VQ(H) Series Fixed Displacement Vane Pumps
Eaton’s Vickers VQ series pumps use a 10-vane system that is well tuned for higher pressure and higher speed requirements of medium pressure mobile applications. These pumps use the industry-first intra-vane cartridge design pioneered on Vickers V Series pumps to deliver an exceptionally long operating life along with outstanding volumetric efficiency and excellent serviceability.