Piston Open Circuit-Industrial
Eaton open circuit piston pumps provide the performance and flexibility required to drive a broad range of medium-duty industrial fluid power systems. These pumps are widely used on machine tools, molding machines, manufacturing equipment, power generation equipment, port machinery, and in the oil and gas, civil engineering, and entertainment industries.
Associated Brands: Vickers, Hydrokraft, DuraForce
Associated Brands: Vickers, Hydrokraft, DuraForce
Eaton DuraForce™ HPR pumps
Eaton DuraForce™ axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 420 bar (6100 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.
Vickers B series Variable Displacement Open Circuit Piston Pumps
These compact, versatile PVB Series pumps are available with displacements from 10 to 94 cc (0.6 to 5.74 in3) with operating pressures up to 210 bar (3045 psi).
Vickers H series Variable Displacement Open Circuit Piston Pumps
PVH series pumps are available with displacements from 57 to 141cc (3.48 to 8.67 in3) at operating pressures up to 250 bar (3625 psi). These pumps have the widest range of control options, including torque limiting.
Vickers Hydrokraft PVW & PFW Fixed and Variable Open Circuit Piston Pumps
PVW pumps are available with displacements from 130cc to 750cc (7.93 to 44.55 in3) at operating pressures up to 350 bar (5075 psi).
Vickers Hydrokraft PVX & PFX Fixed and Variable Open Circuit Piston Pumps
PVX pumps are available with displacements from 66 to 250cc (4.03 to 15.26 in3) at operating pressures up to 350 bar (5075 psi).
Vickers M series Variable Displacement Open Circuit Piston Pumps
PVM series pumps have the widest displacement range, 18 to 141 cc (1.1 to 8.6 in3), at operating pressures up to 280 bar (4061 psi). The design incorporates advanced features that reduce noise levels by more than 50%.
Vickers Q series Variable Displacement Open Circuit Piston Pumps
The quiet, versatile PVQ series offers displacements from 10 to 45cc (0.6 to 2.75 in3) at operating pressures up to 210 bar (3045 psi).