Piston Motors
Eaton offers a complete line of bent axis and in-line piston motors with displacements from 11cc to 4100 cc (0.067 in3 to 250.2 in3), and speeds to 5500 rpm at pressures to 413 bar (6000 psi). Eaton piston motors meet application needs ranging from the most demanding industrial environment to the smallest mobile machinery.
Associated Brands:
Eaton, Vickers, Dynapower, DuraForceMarkets Served:
All Markets
Bent Axis Motors
Eaton bent axis motors are capable of both open and closed circuit operation, offering vehicle designers greater flexibility than ever before. These motors are well suited to a broad range of industrial, stationary, on-highway, and off highway mobile applications and circuit types.
Eaton DuraForce™ Piston Motors
HMV, HMR, HMA, HMF axial piston motors deliver high efficiency, precision control, and durability assuring years of highly productive, cost-effective, reliable service.
Eaton™ ME Series
These motors feature a double swash plate, opposed-piston, low-speed, high-torque design that operates smoothly at low speed within the maximum ratings and causes very little torque ripple
Industrial Applications-Hydrokraft Motors
Vickers Hydrokraft Axial piston motors are designed with the largest shaft bearings available for full thru-drive capability and long life in the most demanding industrial type applications, including the harsh environment found in the offshore and oilfield markets. Variable displacement versions are available with a wide range of controls including full over-center capability. Hydrokraft motors are able to operate on a wide range of fluids including water-glycol
Mobile Applications-Heavy Duty Piston Motors
The Heavy Duty Eaton® Model Series 1 fixed displacement piston motors and Heavy Duty Eaton® Model Series 1 variable displacement piston motors are well known for exceptional quality and longevity
Mobile applications-Medium Duty Piston Motors
Introduced at MD-CC products in the 60s, Eaton medium duty closed circuit piston pumps and motors have been in constant production ever since. The pump/motor combination is generally referred to as a hydrostatic trans-mission, or HST.